Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"631055","name":"PSEN op pigtail emitter","price":"0.00","currency":"CAD","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
PSEN op pigtail emitter
Product ID: 631055
Accessories PSENopt Advanced, connection cable for transmitter lightguard PSEN
opXX-A, cable length: 0.2m
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Mechanical data
Net weight | 37 g |
Gross weight | 40 g |
Environment
WEEE classifikation (08/2018) | 4 devices (feed size >50 cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548077001 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272791 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
Volume | 0 |