Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"631082","name":"PSEN op cable axial M12 12-pole 10m","price":"0.00","currency":"CAD","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
PSEN op cable axial M12 12-pole 10m
Product ID: 631082
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
Rated current | 1.5 A |
Typ. conductor resistance K1 | 139 Ohm/km |
Specific contact resistance K1 | >= 1E+16 Ohm*cm |
Environmental data
Ambient temperature | -30 - 80 °C |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
Mechanical data
Connector type 1 | 12-pin M12 female connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | A coded |
Matl threaded ring conn 1 | GD-Zn, Ni |
Contact surfaces material 1 | Ni, Au gal. |
Seal material | FPM |
Material of sockets | CuZn |
Cable material K1 | Cu |
Insulation material cable K1 | PP (9Y) |
Cable type K1 | Li9Y11Y |
Length cable | 10 m |
Colour cable insulation 1 | Signal yellow RAL1003 |
Housing colour | Black |
Material of cable insulation 1 | TPU / TPE-U |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 5 x Ø |
Max. outside diameter cable K1 | 6.3 mm |
Conductor cross section | 0.14 mm² |
Cable cross section AWG K1 | 26 |
Stranding K1 | 12 cores |
Shielding K1 | no |
Number of conductors | 12 |
Approvals for cable K1 | UL AWM-Style 20549 |
Approvals for connector 1 | UL 94 |
Halogen-free | yes |
Oil resistance | resistant |
Flame resistance | cULus 20549 |
Housing material | TPU, UL94 |
Net weight | 460 g |
Gross weight | 465 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 6c |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548077162 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060311 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 1.764 |