Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"584568","name":"PSEN cable M12-4sm MIOsm MOVE, 5m","price":"0.00","currency":"CAD","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
PSEN cable M12-4sm MIOsm MOVE, 5m
Product ID: 584568
Connection lead, PUR, green RAL6018, Ethernet Cat5e, shielded,
suitable for drag chains, 4-pin, connector straight M12 D-coded, onconnector
straight Industrial Mini I/O, cable length: 5 m
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Electrical data
Rated current | 0.5 A |
Typ. conductor resistance K1 | 120 Ohm/km |
Typ. characteristic imped. K1 | 100 Ohm |
Specific conductor capacity K1 | 52pF/m |
Environmental data
Ambient temperature | -20 - 60 °C |
Mechanical data
Connector type 1 | 4-pin M12 male connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | |
Connector type 2 | 8-pin Mini-IO male connector |
Shape of connector type 2 | straight |
Matl threaded ring conn 1 | CuZn nickel-plated |
Contact surfaces material 1 | CuZn, gold-plated |
Contact surfaces material 2 | Au |
Cable material K1 | Cu |
Insulation material cable K1 | PE |
Length cable | 5 m |
Material shield surface K1 | Sn |
Category of cable K1 | Cat5 |
Colour cable insulation 1 | Green, similar to RAL6018 |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Conductor cross section | 0.34 mm² |
Cable cross section AWG K1 | 22 |
Stranding K1 | Star quad |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Number of conductors | 4 |
Halogen-free | yes |
Oil resistance | resistant |
Flame resistance |
UL-Style 20549
UL 758, FT1 |
Net weight | 335 g |
Gross weight | 340 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548105636 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060311 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 1.020 |