Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"310300","name":"Serial programming cable","price":"0.00","currency":"CAD","category":["A0600","A0600B0620","00104002167036","0010400216703680FD"]}
Actual product may vary
Serial programming cable
Product ID: 310300
GTIN: 4046548019148
Serial programming cable (null modem cable) length 3 m.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27330292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548019148 |
| Volume | 2.240 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
