Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380305","name":"PSEN op 2H Receiver adapter","price":"0.00","currency":"CAD","category":["A0111","A0111B0248","00111002487169","0011100248716980UK"]}
Actual product may vary
PSEN op 2H Receiver adapter
Product ID: 380305
Cable, adapter, IP68, M12 female connector, black, straight, 5-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 5× 0.25 mm², black, to connect a PSEN op2H
receiver (ligh... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Cable, adapter, IP68, M12 female connector, black, straight, 5-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 5× 0.25 mm², black, to connect a PSEN op2H receiver (light curtains) to PSS67 and PDP67.
General data
Approval |
CE
UKCA |
Technical data
Electrical data
Rated current | 4 A |
Environmental data
Ambient temperature | -5 - 70 °C |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
Mechanical data
Connector type 1 | 5-pin M12 female connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | A coded |
Connector type 2 | 5-pin M12 male connector |
Shape of connector type 2 | straight |
Coding of M12 connector 2 | A coded |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Au |
Material of pins | CuZn |
Material of sockets | CuSn |
Cable material K1 | Cu |
Insulation material cable K1 | PVC |
Cable type K1 | LiY11Y |
Length cable | 0.1 m |
Colour cable insulation 1 | Black |
Housing colour | Black |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | no |
Max. outside diameter cable K1 | 5.2 mm |
Conductor cross section | 0.25 mm² |
Cable cross section AWG K1 | 24 |
Stranding K1 | 5 cores round filler |
Shielding K1 | no |
Number of conductors | 5 |
Halogen-free | yes |
Oil resistance | resistant |
Housing material | PUR |
Net weight | 25 g |
Gross weight | 40 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548055375 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060313 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |