text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
957 Products found
O300.GP.2-11246332
Z9000039
Diffuse sensor with background suppression, sensing distance 30 - 100 mm, 4-pin M8 male connector, semiconductor outputs ...

On request
PSEN ml b 1.1 unit
570400
Safety guard locking device PSENmlock, coded, with safety switch and actuator, with guard locking, with power reset, 8-p ...

On request
PSEN ml b 2.1 unit
570402
Safety guard locking device PSENmlock, fully coded, with safety switchand actuator, with guard locking, with power reset ...

On request
PSEN ml s 1.1 unit
570406
Safety guard locking device PSENmlock, coded, with safety switch and actuator, with guard locking, with power reset, 12- ...

On request
PSEN ml escape release cordset 1,5m
570470
Push/pull cable release for the safety gate system PSENmlock, cable length 1.5m, package content = Push/pull cable and o ...

On request
PSEN ml sa 2.1 unit
570432
Safety guard locking device PSENmlock, fully coded, with safety switchand actuator, with guard locking, with automatic r ...

On request
PSEN enc sincos 4096 ss
6Z000001
Safe incremental encoder, 4096 pulses per revolution, with sin/cos interface, solid shaft 10 mm, feather key compatible.

On request
PSEN enc sincos 4096 hs
6Z000002
Safe incremental encoder, 4096 pulses per revolution, with sin/cos interface, hollow shaft up to 12 mm, feather key comp ...

On request
PSEN enc HTL 1024 ss
6Z000003
Safe incremental encoder, 1024 pulses per revolution, with HTL interface, solid shaft 10 mm, feather key compatible.

On request
PSEN b1
540010
Bolt for mechanical guard locking in connection with safety switch PSEN me1 or PSEN cs.

On request
PSEN enc HTL 1024 hs
6Z000004
Safe incremental encoder, 1024 pulses per revolution, with HTL interface, hollow shaft up to 12 mm, feather key compatib ...

On request
PSEN hs1.1p
570270
Safety hinged switch, mounting position right-hand, 4-pin M12 male connector, 2 N/C, protection type IP67.

On request
PSEN b3
540030
Bolt for mechanical guard locking in connection with safety switch PSEN cs3.1, PSEN cs4.1, PSEN cs4.2 and PSEN ma1.4.

On request
PSEN b2
540020
Mechanical bolt, for safety switch PSEN me1 or PSEN cs with locking (can be deactivated) and escape release.

On request
PSEN hs1.2p
570271
Safe hinge switch, mounting position left-hand side, M12 4-pin maleconnector, 2 N/C, IP67.

On request
PSEN cs3.1n / PSEN cs3.1   1 Unit
541003
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

On request
PSENvip R LR
584101
PSENvip R LR is the receiver of the PSENvip2 system for ranges of up to 18 meters. As a counterpart, the transmitter PSE ...

On request
PSEN sg2c-3LPS switch
570805
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 60947­5­3, for applicati ...

On request
PSEN sg2c-3LPE switch
570801
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 60947­5­3, for applicati ...

On request
PSEN sg2c-3LBE unit
570802
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 60947­5­3, for applicati ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use