text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
242 Products found
Cable/PN/RJ45-4SM/M12-4SMX/D/003/Q324/GN
C1000001
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12 male connector, straight, D-coded, conductor cross sect ...

On request
Cable/PN/RJ45-4SM/M12-4SMX/D/020/Q324/GN
C1000004
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12 male connector, straight, D-coded, conductor cross sect ...

On request
Cable/PN/RJ45-4SM/M12-4SMX/D/005/Q324/GN
C1000002
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12 male connector, straight, D-coded, conductor cross sect ...

On request
Cable/PN/RJ45-4SM/M12-4SMX/D/010/Q324/GN
C1000003
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12 male connector, straight, D-coded, conductor cross sect ...

On request
PSEN sc cable M12-17sf sh, 2m
C1000063
Connection cable for PSENscan, 17-pin M12 female connector, straight, A- coded, shielded, cable length: 2 m

On request
PSEN sc cable M12-17sf sh, 5m
C1000064
Connection cable for PSENscan, 17-pin M12 female connector, straight, A- coded, shielded, cable length: 5 m

On request
PSEN sc cable M12-17sf sh, 10m
C1000065
Connection cable for PSENscan, 17-pin M12 female connector, straight, A- coded, shielded, cable length: 10 m

On request
PSEN sc cable M12-17sf sh, 20m
C1000066
Connection cable for PSENscan, 17-pin M12 female connector, straight, A- coded, shielded, cable length: 20 m

On request
PSEN sc cable M12-17sf sh, 50m
C1000067
Connection cable for PSENscan, 17-pin M12 female connector, straight, A- coded, shielded, cable length: 50 m

On request
PSEN cable M12-4sm MIOsm MOVE, 5m
584568
Connection lead, PUR, green RAL6018, Ethernet Cat5e, shielded, suitable for drag chains, 4-pin, connector straight M12 D ...

On request
Cable/PW/M12-5SMX/M12-5SFX/L/003/1Q50/BK
C1000011
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded ...

On request
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/1Q50/BK
C1000010
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin M12 female connector, straight, L-c ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/020/0Q34/BK
C1000019
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
Cable/PW/M12-5SMX/M12-5SFX/L/005/1Q50/BK
C1000012
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded ...

On request
Cable/PW/M12-5SMX/M12-5SFX/L/010/1Q50/BK
C1000013
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin M12 female connector, straight, L-c ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/0,5/0Q34/BK
C1000015
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/010/0Q34/BK
C1000018
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use