Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprotego D.03/00B/0/0/2/208-480VAC

8176522
PMCprotego D.03/00B/0/0/2/208-480VAC
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA Integral brake resistor additional hardware option: Expansion Card PMCprotego S2.

On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Hardware option 1: 0 = Without
Continuous output current at 3x480V: 3.0 A
Hardware option 2: 0 = Without
Hardware option 3: B = PMCprotego S2
Firmware option: 2 = EtherCat
Continuous output current at 3x208V: 5.0 A
Continuous output current at 3x400V: 3.0 A
Continuous output current at 3x230V: 4.0 A
Output stage clock frequency: 8 kHz
Peak current: 9.00 A
Peak output current max. 5s: 6.00 A
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Number of STO-Enables: 2
Number of digital inputs: 4
Number of CANopen interfaces: 1
Software option: 2 = Without
Width dimension: 70.0 mm
Height dimension: 345.0 mm
Depth dimension: 243.0 mm
Gross weight: 5650 g
Net weight: 4550 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded