Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo DriveP.24/AB0/3/0/0/208-480VAC

8176726
PMCprimo DriveP.24/AB0/3/0/0/208-480VAC
Included extension board PMCprimo C Bussystems standard: CANopen / Profibus Software option: dynamic curve calculation yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 24 A; Imax (5 sec.) = 48 A; Power consumption in S1 operation: 18 kVA Internal brake resistor and mains filter

On request
Availability
Quantity
Available from
Certifications: CE, TÜV
Supply voltage (V): 208,0 - 480,0
Width dimension: 100.0 mm
Height dimension: 348.0 mm
Depth dimension: 243.0 mm
Gross weight: 7020 g
Net weight: 5720 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded