Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo DriveP.24/AA0/5/0/0/208-480VAC

8176716
PMCprimo DriveP.24/AA0/5/0/0/208-480VAC
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming, dynamic curve calculation Technical data at 3 x 400 V AC: Continuous output current: 24 A, Imax (5 s)= 48 A, power consumption in S1 operation: 18 kVA Integral brake resistor.

On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Supply voltage (V): 208,0 - 480,0
Width dimension: 100.0 mm
Height dimension: 348.0 mm
Depth dimension: 243.0 mm
Gross weight: 7020 g
Net weight: 5720 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded