text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
32 Products found
PSEN ml escape release cordset 1,5m
570470
Push/pull cable release for the safety gate system PSENmlock, cable length 1.5m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 2,0m
570471
Push/pull cable release for the safety gate system PSENmlock, cable length 2.0m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 3,0m
570473
Push/pull cable release for the safety gate system PSENmlock, cable length 3.0m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 4,0m
570475
Push/pull cable release for the safety gate system PSENmlock, cable length 4.0m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 3,5m
570474
Push/pull cable release for the safety gate system PSENmlock, cable length 3.5m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 2,5m
570472
Push/pull cable release for the safety gate system PSENmlock, cable length 2.5m, package content = Push/pull cable and o ...

On request
PSEN ml escape release
570460
Escape release for the safety gate system PSENmlock; package content = escape release and installation accessories

On request
PSEN ml escape release cordset 1,0m
570468
Push/pull cable release for the safety gate system PSENmlock, cable length 1.0m, package content = Push/pull cable and o ...

On request
PSEN ml DHM extension cover
6O000012
Cover sleeves for covering the extensions. PU = 2 extension sleeves (each with a length of 25 mm).

On request
PSEN ml DHM handle yellow
6O000010
Black handle with yellow grip insert for PSENmlock DHM.

On request
PSEN ml actuator 10° adapter
570484
Adapter for aligning the PSENmlock actuator for small gates: Radius300-500mm. Packaging content = 1 adapter

On request
PSEN ml actuator center ring
570485
Centering ring for PSENmlock actuator. It is particularly suited for small gates. Packaging content = 1 centering ring ...

On request
PSEN ml DHM mounting flap
6O000014
PSENml DHM mounting flaps, required for sliding gates. PU = 2 mounting flaps.

On request
PSEN ml DHM handle red
6O000011
Black handle with red grip insert for PSENmlock DHM "Escape release handle".

On request
PSEN ml mounting plate angled
570476
Mounting bracket for PSENmlock, matching 40 mm standard profiles

On request
PSEN ml DHM mounting plate
6O000013
Mounting plate for the handle module, when the mounting plate 570490 isused for the switch PSEN ml.

On request
PSEN ml DHM extension
6O000009
Extension unit for installing the handle for gates wider than 20 mm. PU = 2 extensions (each with a length of 25 mm). ...

On request
PSEN ml escape release cordset 0,5m
570466
Push/pull cable release for the safety gate system PSENmlock, cable length 0.5m, package content = Push/pull cable and o ...

On request
PSEN ml escape release cordset 1,25m
570469
Push/pull cable release for the safety gate system PSENmlock, cable length 1.25m, package content = Push/pull cable and ...

On request
PSEN ml escape release cordset 0,75m
570467
Push/pull cable release for the safety gate system PSENmlock, cable length 0.75m, package content = Push/pull cable and ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use