Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN ma1.3b-22/PSEN ma1.3-12/12mm/ix1/1u

506233
PSEN ma1.3b-22/PSEN ma1.3-12/12mm/ix1/1u
Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 piece with cuboid actuator, with 10 m cable (PUR).

On request
Availability
Quantity
Available from
Housing material: PBT
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, UL/cUL, ECOLAB
Sensor principle: magnetic
Number of N/O: 3
Connection type: 10m Kabel
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 12.0 mm
Assured release distance: 25.0 mm
Protection type, housing: IP65
Status indicator: With LED
Design: Round
Width dimension: 12.0 mm
Height dimension: 11.0 mm
Depth dimension: 59.1 mm
Gross weight: 395 g
Net weight: 386 g
Ambient temperature: -25 - 70 °C
Operating modes: Series connection

Please wait while data is being loaded

Please wait while data is being loaded