Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN 2.2p-20 /8mm 1 switch

523120
PSEN 2.2p-20 /8mm  1 switch
Magnetic safety switch 1NO/1NC, 4-pin connector, round design, IP67, operating distance 8 mm, PU = 1 piece without actuator.

Available ex-stock
Availability
Quantity
Available from
1 PC
01/26/2020
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Sensor principle: magnetic
Number of N/O: 1
Number of N/C: 1
Max. current of safe contacts: 0.01 A
Connection type: M8, 4pol. male
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 8.0 mm
Assured release distance: 26.0 mm
Protection type, housing: IP65, IP67
Status indicator: Without LED
Design: Round
Depth dimension: 36.0 mm
Gross weight: 36 g
Net weight: 35 g
Ambient temperature: -25 - 70 °C
Operating modes: Series connection

Please wait while data is being loaded

Please wait while data is being loaded