Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN 2.1-10 / 1 actuator

512110
PSEN 2.1-10 / 1  actuator
Magnetic safety switch 2 N/O, square design IP67, height design 13 mm PU = 1 actuator.

Available ex-stock
Availability
Quantity
Available from
1 PC
01/26/2020
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Protection type, housing: IP67, IP69
Design: square
Width dimension: 26.0 mm
Height dimension: 36.0 mm
Depth dimension: 13.0 mm
Gross weight: 16 g
Net weight: 15 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded