Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN 2.1a-20/PSEN 2.1-20/8mm /5m/1unit

502226
PSEN 2.1a-20/PSEN 2.1-20/8mm /5m/1unit
Magnetic safety switch 1NO/1NC, square design. IP6K9K, operating distance 8 mm, height design 13 mm PU = 1 piece with actuator, with 5 m cable (PUR).

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, ECOLAB
Sensor principle: magnetic
Number of N/O: 1
Number of N/C: 1
Max. current of safe contacts: 0.01 A
Connection type: 5m Kabel
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 8.0 mm
Assured release distance: 26.0 mm
Protection type, housing: IP67, IP69
Status indicator: Without LED
Design: square
Width dimension: 26.0 mm
Height dimension: 36.0 mm
Depth dimension: 13.0 mm
Gross weight: 206 g
Net weight: 170 g
Ambient temperature: -25 - 70 °C
Operating modes: Series connection

Please wait while data is being loaded

Please wait while data is being loaded