Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN 2.1p-24/PSEN2.1-20/8mm/LED/EX/1unit

502224
PSEN 2.1p-24/PSEN2.1-20/8mm/LED/EX/1unit
Magnetic safety switch 1NO/1NC, 4-pin M8 male connector with LED, square design. IP67, operating distance 8mm, height design 13 mm PU = 1 piece with actuator; ATEX approval.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), ATEX, TÜV, ECOLAB, electrosuisse
Sensor principle: magnetic
Number of N/O: 1
Number of N/C: 1
Max. current of safe contacts: 0.01 A
Connection type: M8, 4pol. male
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 8.0 mm
Assured release distance: 26.0 mm
Protection type, housing: IP65, IP67
Status indicator: With LED
Design: square
Width dimension: 26.0 mm
Height dimension: 45.0 mm
Depth dimension: 13.0 mm
Gross weight: 42 g
Net weight: 35 g
Ambient temperature: -25 - 55 °C
Operating modes: Single connection

Please wait while data is being loaded

Please wait while data is being loaded