Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN me3 / 2AR

570212
PSEN me3 / 2AR
Mechanical safety switch with radius actuator Contacts 1 N/O, 1 N/C.

On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV, cCSAus
Extraction force: 10 N
Actuator: Radius
Number of N/O: 1
Number of N/C: 1
Max. current at AC1: 10.0 A
Voltage at AC1: 240 V
Max. current at AC15: 3.0 A
Voltage at AC15: 240 V
Protection type, housing: IP65
Width dimension: 52.0 mm
Height dimension: 90.0 mm
Depth dimension: 33.0 mm
Gross weight: 238 g
Net weight: 175 g
Ambient temperature: -30 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded