Compare 0
Video tutorials
Canada | english
You have now of 6 products to compare

Basic Type 3 light curtain, body protection

Use the Basic Type 3 light curtains PSENopt II for body protection applications in accordance with EN/IEC 61496-1.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN opII3B-s-300-075

Safety light curtain, type 3, PL d, body protection (resolution 300mm) protected field height 750mm, supply voltage 24 V, operating range 10- 55m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-300-090

Safety light curtain, type 3, PL d, body protection (resolution 300mm) protected field height 900mm, supply voltage 24 V, operating range 10- 55m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-170-090

Safety light curtain, type 3, PL d, body protection (resolution 170mm), protected field height 900mm, supply voltage 24 V, operating range 0,2- 15m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-170-045

Safety light curtain, type 3, PL d, body protection (resolution 170mm), protected field height 450mm, supply voltage 24 V, operating range 0,2- 15m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-170-075

Safety light curtain, type 3, PL d, body protection (resolution 170mm), protected field height 750mm, supply voltage 24 V, operating range 0,2- 15m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-170-060

Safety light curtain, type 3, PL d, body protection (resolution 170mm), protected field height 600mm, supply voltage 24 V, operating range 0,2- 15m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-300-060

Safety light curtain, type 3, PL d, body protection (resolution 300mm) protected field height 600mm, supply voltage 24 V, operating range 10- 55m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-300-045

Safety light curtain, type 3, PL d, body protection (resolution 300mm) protected field height 450mm, supply voltage 24 V, operating range 10- 55m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-170-150

Safety light curtain, type 3, PL d, body protection (resolution 170mm), protected field height 1500mm, supply voltage 24 V, operating range 0,2- 15m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-170-120

Safety light curtain, type 3, PL d, body protection (resolution 170mm), protected field height 1200mm, supply voltage 24 V, operating range 0,2- 15m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-300-120

Safety light curtain, type 3, PL d, body protection (resolution 300mm) protected field height 1200mm, supply voltage 24 V, operating range 10- 55m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

PSEN opII3B-s-300-150

Safety light curtain, type 3, PL d, body protection (resolution 300mm) protected field height 1500mm, supply voltage 24 V, operating range 10- 55m, Connector: M12, emitter: 5-pole, receiver 5-pole, connection cable is not in delivery.

Accessories Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Contact

Pilz Automation Safety Canada L.P.
6695 Millcreek Drive, Unit 8
Mississauga, ON, L5N 5R8
Canada

Telephone: +1 905 821 7459
E-Mail: info@pilz.ca

Technical Support

Telephone: +1 888-315-PILZ (315-7459)
E-Mail: tech@pilz.ca