Compare 0
Video tutorials
Canada | english
You have now of 6 products to compare

Standard light guard Type 3, finger protection

Standard Type 3 light guards PSENopt II are suitable for finger protection in accordance with EN/IEC 61496-1.

Product number Description
632043

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632044

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632040

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 150 mm, supply voltage 24 V. Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632041

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632048

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1350 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632050

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1650 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632049

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1500 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632042

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632045

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632051

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1800 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632046

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632047

Safety light barrier, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +1 888-315-PILZ (315-7459)
E-Mail: info@pilz.ca