Compare 0
Video tutorials
Canada | english
You have now of 6 products to compare

Standard light guard Type 3, hand protection

Standard Type 3 light guards PSENopt II are suitable for hand protection in accordance with EN/IEC 61496-1.

Product number Description
632023

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632025

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632030

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1650 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632022

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632026

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632027

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632028

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1350 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632029

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1500 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632031

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1800 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632020

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 150 mm, supply voltage 24 V. Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632021

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

632024

Safety light barrier, type 3, PL d, hand protection (resolution 30 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +1 888-315-PILZ (315-7459)
E-Mail: info@pilz.ca