Compare 0
Video tutorials
Canada | english
You have now of 6 products to compare

Safety light curtain Type 4, body protection - Technical features

Safety light curtains Type 4 can be used in applications up to PL e of EN ISO 13849-1 and SIL CL 3 of EN/IEC 62061

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN op4B-2-050/1

Safety light curtain, type 4, PL e, body protection Protected field height 500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, with Muting function, Connection cable not supplied with the unit.

Compare Download

PSEN op4B-4-090/1

Safety light curtain, type 4, PL e, body protection Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin , receiver 8-pin, with Muting function, Connection cable not supplied with the unit.

Compare Download

PSEN op4B-L-080/1

Set of light curtain, bracket and Muting arm L-type in accordance with DIN EN 61496, type 4, 800 mm Supply voltage 24 V, connector M12.

Compare Download

PSEN op4B-L-050/1

Set of light curtain, bracket and Muting arm L-type in accordance with DIN EN 61496, type 4, 500 mm Supply voltage 24 V, connector M12.

Compare Download

PSEN op4B-T-080/1

Set of light curtain, bracket and Muting arm T-type in accordance with DIN EN 61496, type 4, 800 mm Supply voltage 24 V, connector M12.

Compare Download

PSEN op4B-4-120/1

Safety light curtain, type 4, PL e, body protection Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, with Muting function, Connection cable not supplied with the unit.

Compare Download

PSEN op4B-3-080/1

Safety light curtain, type 4, PL e, body protection Protected field height 800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, with Muting function, Connection cable not supplied with the unit.

Compare Download

PSEN op4B-T-050/1

Set of light curtain, bracket and Muting arm T-type in accordance with DIN EN 61496, type 4, 500 mm Supply voltage 24 V, connector M12.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +1 888-315-PILZ (315-7459)
E-Mail: info@pilz.ca