Compare 0
Canada | english
You have now of 6 products to compare

Safety light guard Type 2, body protection – Technical features

Safety light guards Type 2 can be used in applications up to PL c of EN ISO 13849-1 and SIL CL 1 of EN/IEC 62061.

Product number Description
630806

Safety light barrier, type 2, PL c, body protection Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

630804

Safety light barrier, type 2, PL c, body protection Protected field height 500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

630805

Safety light barrier, type 2, PL c, body protection Protected field height 800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

630807

Safety light barrier, type 2, PL c, body protection Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

Download

Please wait while data is being loaded

Please wait while data is being loaded