Compare 0
Video tutorials
Canada | english
You have now of 6 products to compare

Safety light curtain Type 2, body protection - Technical features

Safety light curtains Type 2 can be used in applications up to PL d of EN ISO 13849-1 and SIL CL 1 of EN/IEC 62061.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN op2B-4-090/1

Safety light barrier, type 2, PL c, body protection Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

Compare Download

PSEN op2B-2-050/1

Safety light barrier, type 2, PL c, body protection Protected field height 500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

Compare Download

PSEN op2B-3-080/1

Safety light barrier, type 2, PL c, body protection Protected field height 800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

Compare Download

PSEN op2B-4-120/1

Safety light barrier, type 2, PL c, body protection Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +1 888-315-PILZ (315-7459)
E-Mail: info@pilz.ca