Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es5.12 key operator protect

400601
PIT es5.12 key operator protect
PITestop E-STOP pushbutton IP65, with protective collar, mounting hole: 22.3 mm.

On request
Availability
Quantity
Available from
Certifications: cULus Listed, EAC (Eurasian), TÜV
Product standard: EN 60947-5-1
Release type: Rotational
Actuator: Key switch
Colour button: Red
Protective collar: Yes
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Diameter: 67.0 mm
Height dimension: 42.5 mm
Gross weight: 67 g
Net weight: 64 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded