Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es3u-c

400543
PIT es3u-c
PITestop E-STOP pushbutton IP65, illuminated, without logo, mounting hole: 22.3 mm, with spring-loaded terminals.

On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian)
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Colour button: Red
Protective collar: No
Terminal type: Spring-loaded terminal
Supply voltage (V): 12,0 - 30,0
Supply voltage type: AC/DC
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Width dimension: 68.0 mm
Height dimension: 92.0 mm
Gross weight: 64 g
Net weight: 51 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded