Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es9u

400539
PIT es9u
PITestop part of PIT es Set9u-7, 400457.

On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian)
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Colour button: Red
Protective collar: No
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Width dimension: 32.0 mm
Height dimension: 60.0 mm
Gross weight: 43 g
Net weight: 30 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded