Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Spring-loaded terminals, PNOZmulti 2 Motion Monitoring module 2MM, 10sets.
On request
Plug-in screw terminal, PNOZmulti 2 Motion Monitoring 2MM, 1 set.
On request
Adapter for PNOZ s30 for B & R/Hiperface encoder, 2.5 m.
On request
1 set of spring-loaded terminals for PNOZmulti Classic base units.
On request
1 set of spring-loaded terminals for PNOZmulti Classic
expansion modules PNOZ mi1p/mi2p/mo1p/mo3p/ml1p.
On request
Set of spring-loaded terminals for PNOZ m B1, base unit, smallcontrollers
PNOZmulti 2.
On request
Plug-in screw terminals, PNOZ mo4p, PNOZ mo5p, 1 set.
On request
1 set of plug-in screw terminals, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p,
PNOZ mo3p, PNOZ ml1p.
On request
Plug-in screw terminals, PNOZ mc1p, PNOZ ma1p, 1 set.
On request
Interfaces PSEN im1 for connecting and evaluating several
pressure-sensitive safety mats to the PNOZmulti system, 96 x 4 ...
On request
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin,
5 m, cable outlet right-hand side, for Siemens ...
On request
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin,
2.5 m, cable outlet right-hand side, for Siemen ...
On request
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder, 2.5 m.
On request
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin,
2.5 m, cable outlet left-hand side for Siemens ...
On request
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 1.5 m.
On request
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Bosch ...
On request
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer