Compare 0
Video tutorials
Canada | english
You have now of 6 products to compare

myPNOZ – expansion modules

Input modules, output modules and input / output modules as expansions for the head module of the modular safety relay myPNOZ. For monitoring safety functions such as emergency stop, safety gates, light curtains and two-hand controls.

Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ yi1 4DI

Expansion module of the modular safety relay myPNOZ, inputs: 4 for monitoring of up to 2 safety functions AND-connected: 1/2- channel wiring with/without detection of shorts across contacts, width:12.5mm

Compare Download

PNOZ yi3 2DI T3A

Expansion module of the modular safety relay myPNOZ, inputs: 4 for monitoring of 2-hand monitoring Type IIIA to EN 574 and another safety function (1/2-channel wiring with/without detection of shorts across contacts) AND-linked, width: 12.5mm

Compare Download

PNOZ yi4 2DI T3C

Expansion module of the modular safety relay myPNOZ, inputs: 6 for monitoring of 2-hand monitoring Type IIIC to EN 574 and another safety function (1/2-channel wiring with/without detection of shorts across contacts) AND-linked, width: 12.5mm

Compare Download

PNOZ yio3 2DI 1SO 1SO t

Expansion module of the modular safety relay myPNOZ, outputs: 1 direct, 1 delay-on de-energisation switching safe semiconductor outputs(t=0- 300s), 1 signal output in semiconductor technology, inputs: 2 formonitoring 1 safety function: 1/2-channel wiring with/without detection of shorts across contacts, width: 17.5mm

Compare Download

PNOZ yo4 3NO t

Expansion module of the modular safety relay myPNOZ, outputs: 3 n/o safe delay-on de-energisation switching relay contacts (t=0-300s), 1 signal output in semiconductor technology, width: 17.5mm

Compare Download

PNOZ yio4 2DI 3NO t

Expansion module of the modular safety relay myPNOZ, outputs: 3 n/o safe delay-on de-energisation switching relay contacts (t=0-300s), 1 signal output in semiconductor technology, inputs: 2 for monitoring 1 safety function: 1/2-channel wiring with/without detection of shorts across contacts, width: 17.5mm

Compare Download

PNOZ yo3 1SO 1SO t

Expansion module of the modular safety relay myPNOZ, outputs: 1 direct, 1 delay-on de-energisation switching safe semiconductor outputs(t=0- 300s), 1 signal output in semiconductor technology, width: 17.5mm

Compare Download

PNOZ yi2 4DI OR

Expansion module of the modular safety relay myPNOZ, inputs: 4 for monitoring of 2 safety functions OR-connected: 1/2-channel wiring with/without detection of shorts across contacts, width: 12.5mm

Compare Download

PNOZ yio2 2DI 3NO

Expansion module of the modular safety relay myPNOZ, outputs: 3 n/o safe instantaneous switching relay contacts, 1 signal output in semiconductor technology, inputs: 2 for monitoring 1 safety function: 1/2-channel wiring with/without detection of shorts across contacts,width: 17.5mm

Compare Download

PNOZ yio1 2DI 2SO

Expansion module of the modular safety relay myPNOZ, outputs: 2 safe instantaneous switching semiconductor outputs, 1 signal output in semiconductor technology, inputs: 2 for monitoring 1 safety function: 1/2-channel wiring with/without detection of shorts across contacts,width: 17.5mm

Compare Download

PNOZ yo2 3NO

Expansion module of the modular safety relay myPNOZ, outputs: 3 n/o safe instantaneous switching relay contacts, 1 signal output in semiconductor technology, width: 17.5mm

Compare Download

PNOZ yo1 2SO

Expansion module of the modular safety relay myPNOZ, outputs: 2 safe instantaneous switching semiconductor outputs, 1 signal output in semiconductor technology, width: 17.5mm

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Contact

Pilz Automation Safety Canada L.P.
6695 Millcreek Drive, Unit 8
Mississauga, ON, L5N 5R8
Canada

Telephone: +1 905 821 7459
E-Mail: info@pilz.ca

Technical Support

Telephone: +1 888-315-PILZ (315-7459)
E-Mail: tech@pilz.ca