Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s8 C 24VDC 2 n/o

751108
PNOZ s8 C 24VDC 2 n/o
PNOZsigma Contact expansion. Outputs: 2 N/O, 1 semiconductor. UB 24V DC, width: 12.5 mm, plug-in spring-loaded terminals. Contact block for contact expansion in connection with safety-related control components.

Available ex-stock
Availability
Quantity
Available from
1 PC
06/18/2019
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC
Application options: Instantaneous contact expansion
Supply voltage (V): 24,0
Max. current at DC1: 3.0 A
Voltage at AC1: 240 V
Terminal type: Spring-loaded terminal
Terminal style: Plug-in
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Operating modes: Single-channel, without detection of shorts across contacts
Number of instantaneous safety contacts: 2
Number of instantaneous safety outputs: 0 ST
Width dimension: 12.5 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 115 g
Net weight: 105 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded