Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s20 24VDC 2so

750160
PNOZ s20 24VDC 2so
PNOZsigma Contact expansion. Outputs: 2 semiconductor safety outputs, 1 standard semiconductor output UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type. Expansion module for expansion in connection with safety- related control components.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Application options: Instantaneous contact expansion
Supply voltage (V): 24,0
Terminal type: Screw terminal
Terminal style: Plug-in
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Number of instantaneous safety contacts: 0
Number of instantaneous safety outputs: 2 ST
Width dimension: 22.5 mm
Height dimension: 98.0 mm
Depth dimension: 120.0 mm
Gross weight: 130 g
Net weight: 120 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded