Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s22 24VDC 2 x 3 n/o 1 n/c

750132
PNOZ s22 24VDC 2 x 3 n/o 1 n/c
PNOZsigma dual relay expansion for connecting to PNOZ s30, PNOZ mm0.1p and PNOZ mm0.2p, 2 separate channels for each 3 N/O + 1 N/C, plug-in terminals of screw type 1 N/C, plug-in terminals of screw type.

Available ex-stock
Availability
Quantity
Available from
1 PC
06/25/2019
Certifications: cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous contact expansion
Supply voltage (V): 24,0
Max. current at DC1: 6.0 A
Voltage at AC1: 240 V
Terminal type: Screw terminal
Terminal style: Plug-in
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Operating modes: Dual-channel
Number of instantaneous safety contacts: 6
Width dimension: 22.5 mm
Height dimension: 98.0 mm
Depth dimension: 120.0 mm
Gross weight: 275 g
Net weight: 265 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded