Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000067","name":"PPHD060G","price":"0.00","currency":"CAD","category":["A0100","A0100B0110","00106002217045","0010600221704580GJ"]}

Actual product may vary
PPHD060G
Product ID: Z9000067
Tamper-proof protection for screws, hexagon socket, wrench size 6
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | -30 - 160 °C |
Mechanical data
Housing material | Plastic |
Height dimension | 27.6 mm |
Width dimension | 26.5 mm |
Depth dimension | 1.5 mm |
Net weight | 160 g |
Gross weight | 167 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
GTIN | 4046548110234 |
Volume | 0 dm3 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |