Mar. 3, 2015

PNOZmulti 2 - Integration into Ethernet/IP networks

Ever more flexible - the communication module Ethernet/IP is now available for the configurable control system PNOZmulti 2!

The configurable control system PNOZmulti 2 can be used as a stand-alone or as a modular expandable alternative. Now there are two additional communication modules available for connection: Ethernet/IP and PROFINET. You configure the virtual I/O in the usual manner in the software tool, PNOZmulti Configurator. Instead of wiring, you simply configure your safety circuit on a PC. As an open, configurable control system, PNOZmulti 2 can be used in multiple industries.


Benefits of the PNOZmulti 2:

  • Short commissioning times through simple wiring and software tool, PNOZmulti Configurator
  • Simple and economical to expand by selecting compatible modules
  • Simple, user-friendly diagnostics mean short downtimes and high plant availability
  • One system to cover safety-related and standard control functions
  • Fast time-to-market: I/O are freely configurable
  • Particularly energy efficient:  Base unit consumes up to 80% less energy than comparable products
  • Certified worldwide

With the PNOZmulti 2, you can play it safe - it's the worldwide safety standard for all machine types.

 

Contact

Pilz Automation Safety Canada L.P.
6695 Millcreek Drive, Unit 8
Mississauga, ON, L5N 5R8
Canada

Telephone: +1 905 821 7459
E-Mail: info@pilz.ca

Press contact

Telephone:
E-Mail:

Was this article helpful?