Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177140","name":"PMCcable M2/B1B2/Lxx/1Q5/S1","price":"0.00","currency":"BRL","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
PMCcable M2/B1B2/Lxx/1Q5/S1
Product ID: 8177140
GTIN: 4046548074093
Power cable; Cable assembled on both sides Crimp connectors <> con.23
round connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x
(2 x 1.0)); suitable for PMCtendo DD5 and the motors PMCtendo SZ..4x…K
to SZ.73…K; Length in accordance with customer specifications.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Power cable; Cable assembled on both sides Crimp connectors <> con.23 round connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x (2 x 1.0)); suitable for PMCtendo DD5 and the motors PMCtendo SZ..4x…K to SZ.73…K; Length in accordance with customer specifications.
Technical data
Environmental data
| Ambient temperature |
-20
60 |
Mechanical data
| Connector type 1 | 8-pin M8 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | Crimp connector |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Sn |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Orange |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Max. outside diameter cable K1 |
10.2
11 |
| Cross section data cable K1 | (4 x 1.50 + 2 x 1.0) mm² |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Net weight | 180 |
| Gross weight | 210 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548074093 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |