Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"265351","name":"PASvisu RT Clients 1","price":"0.00","currency":"BRL","category":["A0700","A0700B0700","00105002177122","0010500217712280OQ"]}
Actual product may vary
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
UNSPSC 25 | 46171620 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242502 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001416 |