text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN me5 40mm extension

Product ID: 6L000007
Extension 40 mm of the escape release for safety gate system PSEN me5.

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

 
Housing material Aluminium  
Net weight 17  g
Gross weight 18  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classifikation (08/2018) 0 not relevant  
 
Harmonized System Code 85389099  
UNSPSC 25 39122205  
EAN-Code 4046548101362  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272692  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002594  
Volume 0