Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"750030","name":"PNOZsigma Chip Card-manager set","price":"0.00","currency":"BRL","category":["A0200","A0200B0230","00100002007003","0010000200700380GB"]}
Actual product may vary
PNOZsigma Chip Card-manager set
Product ID: 750030
GTIN: 4046548086157
SmartCard Commander Pack, incl. SIM card adapter and PNOZsigma Chipcard
Reader.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371392 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002498 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548086157 |
| Volume | 0 dm3 |
| Harmonized System Code | 84719000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |