Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402307","name":"PITreader connector spring load","price":"0.00","currency":"BRL","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}
Actual product may vary
PITreader connector spring load
Product ID: 402307
GTIN: 4046548093582
Connector for RFID authentication system: PITreader [402255]. Comprising
1 x 5-pin female connector strip in spring force version, straight
cable outlet.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27280492 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
| UNSPSC 25 | 46211501 |
| GTIN | 4046548093582 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
