Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328308","name":"PSS u2 ES 6DI 120V AC","price":"0.00","currency":"BRL","category":["A0400","A0400B0450","00102002097088","0010200209708880IN"]}
Actual product may vary
PSS u2 ES 6DI 120V AC
Product ID: 328308
PSS u2, electronic module, standard, 6 inputs, type 3 to IEC 61131-2,
120 V AC, protective coding PSS u2 CE T available for terminal block, 1-
row, terminal block PSS u2 T 8 required (not supplied wit... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSS u2, electronic module, standard, 6 inputs, type 3 to IEC 61131-2, 120 V AC, protective coding PSS u2 CE T available for terminal block, 1- row, terminal block PSS u2 T 8 required (not supplied with the system).
General data
Approval |
CE
UKCA cULus Listed |
Application range | Standard |
Technical data
Inputs
Number of inputs | 6 |
Signal level at input at 0 | 0 - 20 VAC |
Type of input voltage U1 | AC |
Standard for input voltage U1 |
EN 61131-2 Type 1
EN 61131-2 Type 3 |
Software filter time | 5 ms ... 25.5 ms |
Potential isolation input | Yes |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 (Zone B) |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 150 m/s² |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing |
Potential separation
Potential isolation 1 between | Input and module supply |
Type of potential isolation 1 | Reinforced insulation |
Potential isolation 2 between | Periphery and module supply |
Type of potential isolation 2 | Functional insulation |
Potential isolation 3 between | Input and periphery supply |
Type of potential isolation 3 | Reinforced insulation |
Mechanical data
Housing material | PC |
Terminal style | plug-in |
Height dimension | 110.8 mm |
Width dimension | 12.5 mm |
Depth dimension | 72.5 mm |
Net weight | 35 g |
Gross weight | 52 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548091779 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
Volume | 0.270 |
Optional accessories
PSS u2 A LA E1 (10 pcs.)
328913
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, short version, 23.5 x 10.5 mm, PU 10 x DIN A4sheets.
PSS u2 A LA E2 (10 pcs.)
328914
PSS u2, accessories, labelling strips, for labelling brackets of
electronic modules, long version, 103 x 10.5 mm, PU 10 x DIN A4 sheets.
PSS u2 A LC E2 (10 pcs.)
328911
PSS u2, accessories, labelling bracket, for electronic modules, long
version, 103 x 10.5 mm, PU 10 pieces.
PSS u2 A LC T3 (10 pcs.)
328912
PSS u2, accessories, labelling bracket, for terminal block, 61 x 11.5mm,
PU 10 pieces.
PSS u2 A CE E (10 pcs.)
328860
PSS u2, accessories, coding elements for electronic modules, PU 10pieces.
PSS u2 B 4
328810
PSS u2, accessories, module carrier, for electronic modules, 4 slots,
width 50.1 mm, height 107 mm, note the mounting distances.
PSS u2 B 1
328811
PSS u2, accessories, module carrier, for electronic modules, 1 slot,width
12.6 mm, height 107 mm, note the mounting distances.
PSS u2 A LC E1 (10 pcs.)
328910
PSS u2, accessories, labelling bracket, for electronic modules, short
version, 23.5 x 10.5 mm, PU 10 pieces.
PSS u2 T 8 (10 pcs.)
328841
PSS u2, accessories, terminal block, for electronic modules, 8-pin,
spring-loaded connection, protective coding element PSS u2 A CE Tavailable for
terminal block, PU 10 piece.
PSS u2 T 8 (5 x 10 pcs.)
328842
PSS u2, accessories, terminal block, for electronic modules, 8-pin,
spring-loaded connection, protective coding element PSS u2 A CE Tavailable for
terminal block, PU 50 piece.
Obligatory accessories
PSS u2 A CE T (10 pcs.)
328861
PSS u2, accessories, protective coding elements for terminal block, PU10
pieces.
PSS u2 T 8 (1 pc.)
328840
PSS u2, accessories, terminal block, for electronic modules, 8-pin,
spring-loaded connection, protective coding element PSS u2 A CE Tavailable for
terminal block, PU 1 piece.