Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328852","name":"PSS u2 T 16 (5 x 10 pcs.)","price":"0.00","currency":"BRL","category":["A0400","A0400B0450","00102002097088","0010200209708880IP"]}
Actual product may vary
PSS u2 T 16 (5 x 10 pcs.)
Product ID: 328852
PSS u2, accessories, terminal block for electronic modules, 16-pin,
spring-loaded connection, PU 50 piece.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
cURus
SEV |
Technical data
Electrical data
Rated current | 12 A |
Environmental data
Ambient temperature | -40 - 105 °C |
Mechanical data
Connector type 1 | 16-pin spring-loaded terminal |
Contact surfaces material 1 | Au |
Housing colour | Black grey RAL 7021 |
Conductor cross section | 0.15 mm² |
Cable cross section AWG K1 | 26-14 |
Net weight | 1030 g |
Gross weight | 1100 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
UNSPSC 25 | 39122331 |
EAN-Code | 4046548073744 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242691 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
Volume | 0 |