Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"317990","name":"PASunits UI 12M","price":"0.00","currency":"BRL","category":["A0400","A0400B0440","00102002107037","0010200210703780J2"]}
PASunits UI 12M
Product ID: 317990
GTIN:
PASunits for a period of 1 year (400 days) limited to one workstation.
Includes 1.000.000 units. For users who prefer a period of use (12 m)
to an exact consumption billing. Virtually independent of consumption
because of the high number of usage units. Not transferable!
Activation on PC (not USB key) required. No reversal is possible.
PASunits for a period of 1 year (400 days) limited to one workstation. Includes 1.000.000 units. For users who prefer a period of use (12 m) to an exact consumption billing. Virtually independent of consumption because of the high number of usage units. Not transferable! Activation on PC (not USB key) required. No reversal is possible.
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242591 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |