Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sl-1.0n 2.2 / PSEN sl-1.0 1unit

570605
PSEN sl-1.0n 2.2 / PSEN sl-1.0  1unit
Magnetic safety gate system For applications up to SIL 3/PL e/cat. 4 magnetic holding force 1000 N (process protection). Coding: uniquely coded ; 5-pin M12 male connector; 4 LEDs. Delivery scope: 1 sensor with actuator.

On request
 
Assured release distance: 15.0 mm
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, FCC, IC
Sensor principle: Transponder
Type of coding: unique coding
Holding force: 1000 N
Number of OSSD outputs: 2
Number of inputs: 1
Connection type: M12, 5pol. male
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 7.2 W
Protection type, housing: IP67
Housing material: Anticorodal, hard anodised
Width dimension: 45.0 mm
Height dimension: 172.0 mm
Depth dimension: 44.0 mm
Gross weight: 1780 g
Net weight: 1720 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded