Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sl-0.5 1.1 1actuator

570520
PSEN sl-0.5 1.1 1actuator
Magnetic safety gate system For applications up to SIL 3/PL e/cat. 4 IP67 magnetic holding force 500 N (process protection). Coding: coded; 4 LEDs.

On request
30 days for delivery
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, FCC, IC
Sensor principle: Transponder
Type of coding: Coded
Protection type, housing: IP67
Housing material: Anticorodal, hard anodised
Width dimension: 52.0 mm
Height dimension: 138.0 mm
Depth dimension: 23.0 mm
Gross weight: 435 g
Net weight: 375 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded