text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
114 Products found
PSEN ma1.1p-10/PSEN1.1-10/3mm/1unit
506411
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm, height design 13 mm ...

On request
PSEN ma1.1p-12/PSEN1.1-10/3mm/ix1/1unit
506412
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm for series connectio ...

On request
PSEN 1.1-10 / 1  actuator
514110
Actuator for magnetic safety switch, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator. ...

On request
PSEN ma1.3a-20/PSEN ma1.3-08/8mm/1unit
506220
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded, wit ...

On request
PSEN ma1.4a-51/PSEN ma1.4-10mm/ 1unit
506326
Magnetic safety switch 2 n/o, auxiliary contact n/o, square design, LED, IP6K9K, switching distance 10 mm, 5 m cable, he ...

On request
PSEN 1.1p-22/PSEN 1.1-20/8mm/ix1/  1unit
504222
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, height design 13 mm, IP67, operating distance 8 mm ...

On request
PSEN 1.1p-20/PSEN 1.1-20/8mm/  1unit
504220
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, height design 13 mm, switching distance 8 mm, PU = ...

On request
PSEN 1.1p-20/8mm/ 1 switch
524120
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 8 mm, height design 13 mm ...

On request
PSEN ma1.3a-22/1switch
526121
Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m cable, for applications with PSEN ix1, PU = 1 piece withou ...

On request
PSEN 1.1b-22/8mm /10m/ix1/1switch
524129
Magnetic safety switch 2 n/o, square design, with 10 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm, ...

On request
PSEN 1.2p-22/8mm/ix1/  1 switch
525122
Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30 design, IP67, operating distance 8 mm for applications with ...

On request
PSEN 1.1a-22 /8mm/5m/ix1/1switch
524128
Magnetic safety switch 2 n/o, square design, with 5 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm,f ...

On request
PSEN 1.2p-20/8mm/ 1 switch
525120
Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30 design, IP67, operating distance 8 mm, PU = 1 piece without ...

On request
PSEN ma1.3b-20/1switch
526122
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m cable, PU = 1 piece without actuator, certification (TÜV ...

On request
PSEN ma1.3b-22/1switch
526123
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m cable, for applications with PSEN ix1, PU = 1 piece with ...

On request
PSEN ma1.3p-20/1switch
526126
Magnetic safety switch 3 n/o, 8-pin M8 male connector, round M12 design, IP67, PU = 1 piece without actuator, certificat ...

On request
PSEN ma1.3p-22/1switch
526127
Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, for applications with PSEN ix1, PU = 1 piece wi ...

On request
PSEN 1.2p-25/PSEN 1.2-20/8mm/ATEX/ix1
505225
Magnetic safety switch PSENmag, with safety switch and round actuator, ATEX certificate, 4-pin M8 male connector, series ...

On request
PSEN 1.1b-25/PSEN1.1-20/8mm/10m/EX/1unit
504251
Magnetic safety switch 2 n/o, square design, height design 13 mm, IP6K9K, operating distance 8 mm, for applications with ...

On request
PSEN 1.2p-23/PSEN 1.2-20/8mm/ATEX/ 1unit
505223
Magnetic safety switch PSENmag, with safety switch and round actuator, ATEX certificate, 4-pin M8 male connector, incl. ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use