Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN opII3F-s-14-060

632043
PSEN opII3F-s-14-060
Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

On request
 
Certifications: CE, EAC (Eurasian), TÜV, KOSHA
Sensor principle: Infrared
Type in accordance with EC 61496: 3
Number of beams: 64
Height of protected field: 600 mm
Operating range (m): 0,2 - 8,0
Reaction time: 9.70 ms
Number of OSSD outputs: 2
Muting: No
Protection type, housing: IP65
Supply voltage (V): 24,0
Supply voltage type: DC
Resolution of safety device: 14 mm
Width dimension: 35.0 mm
Height dimension: 604.0 mm
Depth dimension: 40.0 mm
Gross weight: 3100 g
Net weight: 1850 g
Ambient temperature: -10 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded