Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT gb CLLE y

G1000002
PIT gb CLLE y
PITgatebox (Pushbutton unit), pre-wired housing with controll units and emergency stop, 40 mm wide, box with emergency stop (2 NC / 1 NO) and 2 illuminated push buttons (1NO), M12 12 pin connector.

On request
 
Certifications: CE, EAC (Eurasian), UL/cUL
Protection type, housing: IP65
Connection type: M12, 12pol. male
Supply voltage (V): 24,0
Supply voltage type: DC
Number, E-STOP N/C: 2
Number, E-STOP signal contact: 1
Number, pushbutton: 2
Number of pushbutton N/O: 2
Overvoltage category: III
Pollution degree: 3
Width dimension: 40.0 mm
Height dimension: 293.0 mm
Depth dimension: 40.0 mm
Gross weight: 1200 g
Net weight: 800 g
Ambient temperature: -20 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded