Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT js2

401100
PIT js2
PITjog manually operated control device 3 built-in pushbuttons, connection via 10-pin coiled cable with open end.

On request
30 days for delivery
Certifications: CE
Number of N/C: 3
Number of N/O: 3
Supply voltage (V): 24,0
Supply voltage type: AC/DC
Voltage at DC1: 24 V
Protection type, housing: IP65
Width dimension: 75.0 mm
Height dimension: 341.0 mm
Depth dimension: 60.0 mm
Gross weight: 951 g
Net weight: 837 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded