Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esb6.16 safe contact block 1n/c 1n/o

400366
PIT esb6.16 safe contact block 1n/c 1n/o
PITestop contact block 1 N/C with monitoring, 1 S Flat connector.

On request
30 days for delivery
Certifications: CE, EAC (Eurasian), TÜV, cCSAus
Product standard: EN 60947-5-5, EN ISO 13850
Terminal type: Flat connector
Self-monitored: Yes
Number of N/C: 1
Mounting type: Any
Width dimension: 22.2 mm
Height dimension: 52.6 mm
Depth dimension: 22.2 mm
Gross weight: 11 g
Net weight: 9 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded