Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esb 6.10 contact block 2n/c

400360
PIT esb 6.10 contact block 2n/c
PITestop contact block 2 N/C. Terminals of screw type.

On request
30 days for delivery
Certifications: CE, EAC (Eurasian), TÜV, cCSAus
Product standard: EN 60947-5-5, EN ISO 13850
Terminal type: Screw terminal
Self-monitored: No
Number of N/C: 2
Mounting type: Any
Width dimension: 22.2 mm
Height dimension: 41.2 mm
Depth dimension: 25.0 mm
Gross weight: 18 g
Net weight: 17 g
Ambient temperature: -30 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded