Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT esc4

400324
PIT esc4
PITestop contact block 4 N/C Terminals of screw type.

On request
 
Certifications: CE, EAC (Eurasian)
Product standard: EN 60947-5-5, EN ISO 13850
Terminal type: Screw terminal
Self-monitored: No
Number of N/C: 4
Max. current at AC15: 3.0 A
Voltage at AC15: 250 V
Max. current at DC13 I (6 cycles/min): 2.0 A
Voltage at DC13: 24 V
Width dimension: 35.0 mm
Height dimension: 44.0 mm
Depth dimension: 40.0 mm
Gross weight: 51 g
Net weight: 48 g
Ambient temperature: -30 - 85 °C

Please wait while data is being loaded

Please wait while data is being loaded